IESNA:LM-63-2002
[TEST]P1461073
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]PRV-PC1A-727-U-T4RE
[LUMINAIRE] PREVAIL DISCRETE LED 1 SQUARE AT 425MA 70CRI 2700K FIXTURE w/ TYPE IV ROADWAY ILLUMINANCE DISTRIBUTION OPTIC
[LAMP] (40) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.43A 52.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_THDi]3.35%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7880.3
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 52.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 51 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
717.6 725.3 738.2 760.2 794.3 832.9 868.1 895.7 928.7 976.4 1032.6 1102.7 1181.6 1270.8 1384.6 
1510.1 1645.2 1745.8 1840.5 1941.8 2050.5 2213.4 2395.5 2570.2 2615.0 2413.9 1970.4 1595.3 1521.9 1266.4 
794.3 341.0 223.5 187.9 158.9 111.6 48.1 0.0 
717.6 725.0 737.4 758.7 792.9 831.4 865.6 893.1 926.1 974.6 1028.2 1097.5 1180.1 1271.2 1378.0 
1504.6 1637.5 1746.9 1841.2 1938.1 2050.8 2199.5 2398.1 2556.6 2618.3 2423.8 1991.0 1621.7 1558.6 1305.3 
817.8 352.4 223.9 187.2 155.3 107.6 40.4 0.0 
717.6 723.5 737.1 756.2 788.5 828.5 865.6 892.7 925.4 971.3 1026.7 1092.8 1171.3 1259.8 1378.3 
1504.6 1650.0 1754.2 1847.5 1948.4 2061.8 2210.1 2413.9 2600.3 2693.9 2596.7 2224.1 1836.1 1769.3 1506.8 
1058.3 525.3 243.0 186.1 147.6 97.3 41.8 0.0 
717.6 725.7 736.0 753.6 783.7 823.0 858.2 890.5 923.9 964.7 1016.0 1082.1 1155.9 1242.2 1358.2 
1489.6 1644.8 1761.9 1859.2 1977.4 2100.0 2238.0 2432.9 2662.0 2852.5 2913.1 2695.4 2344.5 2252.7 2003.5 
1595.7 962.8 425.8 204.1 153.1 105.3 49.6 0.0 
717.6 723.5 733.4 749.2 776.4 810.5 847.9 880.6 918.0 956.6 1005.8 1062.7 1131.7 1217.2 1321.5 
1454.3 1603.7 1741.0 1867.3 1988.8 2135.6 2296.4 2513.0 2754.5 3054.8 3330.1 3453.4 3359.1 3329.3 3207.1 
2922.6 2252.3 1363.3 603.5 235.3 118.9 53.2 0.0 
717.6 723.1 733.0 744.4 767.2 797.6 832.9 867.0 905.6 948.9 994.8 1052.0 1118.5 1200.3 1306.8 
1429.4 1595.3 1751.7 1896.7 2065.1 2252.7 2454.2 2711.2 3031.3 3441.6 3916.3 4382.1 4617.4 4621.0 
4496.2 4038.9 3410.8 2736.5 1839.4 939.7 408.9 121.9 0.0 
717.6 721.3 729.4 741.5 760.9 788.1 821.1 856.7 898.6 940.1 987.4 1043.6 1105.6 1190.8 1303.1 
1436.7 1591.2 1761.6 1941.1 2130.8 2351.4 2579.4 2850.3 3193.9 3596.9 4112.3 4626.2 4900.0 4905.9 
4763.8 4286.6 3482.8 2829.4 1885.6 1044.3 465.4 127.7 0.0 
717.6 722.4 731.2 743.3 759.8 785.5 817.1 852.7 895.3 939.0 988.9 1045.0 1108.6 1192.2 1305.3 
1443.0 1613.3 1786.9 1977.4 2194.3 2421.6 2660.9 2943.2 3266.6 3633.3 4114.5 4608.2 4808.6 4812.3 
4686.7 4267.6 3495.6 2615.7 1673.5 918.0 404.5 89.9 0.0 
717.6 719.5 728.6 740.0 756.2 776.7 802.0 838.4 877.7 924.6 975.7 1032.2 1101.9 1196.6 1320.7 
1496.2 1710.2 1928.6 2170.9 2385.6 2619.8 2854.3 3109.4 3387.3 3742.6 4129.9 4295.5 4199.3 4152.3 
3899.0 3490.5 2767.7 1855.9 944.1 433.5 153.8 52.5 0.0 
717.6 719.8 726.8 737.8 752.9 771.9 797.3 829.9 866.3 915.1 967.6 1031.8 1106.3 1217.2 1389.7 
1625.0 1887.8 2176.4 2428.5 2678.9 2929.2 3166.3 3452.7 3795.5 4229.0 4434.9 4357.9 4102.7 4017.2 
3610.5 2952.0 2089.4 1113.0 451.5 163.0 95.1 39.3 0.0 
717.6 719.8 724.6 734.9 749.6 770.8 796.9 831.4 872.2 926.9 983.0 1061.2 1155.5 1276.3 1462.4 
1702.1 1992.5 2281.7 2540.9 2783.9 3006.3 3248.9 3531.6 3844.0 4107.9 4121.8 3867.1 3398.0 3286.4 
2844.1 2155.8 1365.5 639.1 219.9 98.7 58.4 23.5 0.0 
717.6 718.4 723.9 733.0 749.6 768.6 798.7 838.4 886.1 945.6 1016.4 1099.0 1189.7 1306.4 1454.7 
1652.2 1910.2 2129.4 2347.8 2531.7 2700.2 2880.8 3113.1 3387.3 3593.6 3585.9 3317.2 2896.9 2791.6 2385.6 
1762.3 1089.8 520.1 171.4 90.7 52.9 17.6 0.0 
717.6 718.4 722.8 733.0 749.2 773.0 806.1 851.2 911.1 978.6 1048.4 1130.9 1212.8 1305.3 1411.8 
1532.9 1699.9 1870.6 2022.6 2171.6 2340.8 2542.0 2804.4 3138.4 3377.8 3315.7 3025.0 2577.2 2440.6 2015.9 
1367.0 789.2 380.7 145.4 93.6 55.8 21.3 0.0 
717.6 717.3 721.7 732.3 751.0 783.0 828.5 886.1 954.7 1027.4 1093.1 1144.9 1177.6 1191.9 1203.3 
1228.6 1304.2 1451.8 1626.1 1801.9 1948.8 2066.2 2188.8 2227.0 2012.3 1564.8 1101.9 684.2 607.9 401.6 
231.6 171.1 141.3 119.3 96.2 61.7 20.9 0.0 
717.6 716.9 719.8 731.9 758.4 801.7 861.5 924.3 988.9 1044.3 1080.3 1086.5 1076.2 1071.1 1085.8 
1107.1 1111.9 1078.1 1004.7 915.1 814.2 725.0 662.2 581.4 451.9 342.8 284.1 246.7 239.0 217.7 192.3 170.0 
146.8 120.8 97.3 66.8 25.0 0.0 
717.6 715.4 718.7 734.9 770.8 826.6 886.5 953.3 1008.3 1040.3 1048.7 1045.0 1046.5 1056.1 1053.9 
1017.2 948.9 863.7 776.4 696.7 628.8 555.4 477.2 407.8 351.3 313.5 279.7 250.3 243.7 223.5 200.4 178.4 
157.5 136.2 113.4 77.8 29.4 0.0 
717.6 715.4 718.7 740.7 786.3 847.2 914.7 974.6 1014.2 1031.5 1037.3 1050.2 1057.2 1039.9 993.7 
935.3 868.1 815.3 776.0 726.1 664.4 578.9 499.2 429.8 385.4 355.7 327.1 297.3 292.9 272.0 245.9 224.6 
197.9 174.0 143.5 99.1 39.6 0.0 
717.6 713.6 719.8 748.1 799.8 867.4 936.8 990.4 1017.2 1030.0 1047.3 1058.6 1043.9 990.4 935.7 
878.8 845.4 823.3 794.7 749.6 676.9 589.5 520.9 484.2 461.0 437.5 406.0 372.6 365.6 339.5 304.3 
275.7 250.7 226.8 178.0 128.5 54.3 0.0 
717.6 713.6 721.3 752.1 811.6 886.1 952.9 994.8 1015.7 1032.2 1048.4 1046.9 1005.8 947.0 889.0 
850.9 831.4 812.7 778.9 728.6 641.6 578.5 539.6 512.8 493.3 463.2 425.8 391.3 381.8 351.3 316.4 
298.1 285.9 252.5 186.8 128.8 56.2 0.0 
717.6 714.0 722.4 760.6 824.1 897.1 964.3 999.9 1018.3 1038.4 1049.1 1032.2 981.9 919.1 867.0 
839.5 820.4 795.8 755.4 689.7 610.8 565.3 531.5 506.6 480.5 443.8 407.8 370.0 362.3 335.1 313.5 
304.7 286.7 235.3 171.8 109.4 45.1 0.0 
717.6 712.5 722.8 763.1 825.9 904.5 968.3 1002.1 1021.6 1040.3 1048.4 1022.3 968.7 903.4 854.2 
830.3 810.1 777.5 727.2 654.5 590.6 553.2 525.3 502.2 469.1 433.5 395.7 359.0 352.0 326.7 315.7 
314.9 288.1 230.9 120.8 54.0 18.7 0.0 
717.6 712.8 722.4 766.1 828.8 902.6 972.0 1003.6 1023.4 1043.2 1050.9 1025.2 970.5 904.1 855.6 
832.5 813.8 779.3 727.9 651.2 588.8 550.6 521.6 500.7 465.8 429.1 393.5 359.7 351.3 324.9 319.4 
317.5 290.0 225.4 119.3 47.4 10.6 0.0 
